Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
16-773 VDE |
16-774 VDE |
16-775 VDE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Shipping Days? | Overall Length (mm) | Setting range | Spanner size (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|
36.61 € | 1 | 5 Days | 200 | 0 - 26 mm | 26 | 300 | ||
43.25 € | 1 | 5 Days | 250 | 0 - 30 mm | 30 | 500 | ||
55.68 € | 1 | 5 Days | 300 | 0 - 35 mm | 25 | 800 |
Loading...
DIN standard | DIN 3117 | Product type | VDE shifter |
---|
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.