• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

VDE single-ended open ring spanne

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16-501 VDE
16-502 VDE
16-503 VDE
16-504 VDE
16-505 VDE
16-506 VDE
16-507 VDE
16-508 VDE
16-509 VDE
16-511 VDE
16-512 VDE
16-513 VDE
16-514 VDE
16-515 VDE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Spanner size
(mm)

13.28 €

1 8 Days 1006|6

13.28 €

1 8 Days 1007|7

13.28 €

1 3 Days 1008|8

13.28 €

1 7 Days 1009|9

14.68 €

1 3 Days 11010|10

13.95 €

1 Available 3 Days 12011|11

14.64 €

1 Available 3 Days 13012|12

16.24 €

1 3 Days 14013|13

17.09 €

1 Available 3 Days 15014|14

17.41 €

1 Available 3 Days 16015|15

19.44 €

1 3 Days 17017|17

20.28 €

1 7 Days 18019|19

21.45 €

1 7 Days 19521|21

26.05 €

1 7 Days 23024|24

Loading...

  1. 1

Basic information

DIN standard DIN 7446|DIN EN 60900 Material Chromium-vanadium steel Material properties insulated
Product type VDE single-ended open ring spanner

Tech Support