• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Forward / reverse ratchet

Forward / reverse ratchet
  • Volume Discount

Product Details:

Manufacturer part number: 112628

Brand: CIMCO

Price: 197.24

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

112628

Part Number
112628
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

197.24 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 250 DIN standard DIN 7449 Downforce (ratchets) 1/2" (12.5 mm)
Product type Forward/reverse ratchet Standards DIN 7449

This page is Forward / reverse ratchet, part number 112628.
You can find the detail information about specifications and dimensions on part number 112628.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360