Core Drill Bit Set (3464000)

Core Drill Bit Set 3464000
  • Volume Discount

Product Details:

Manufacturer part number: 3464000

Brand: WOLFCRAFT

Price: 41.40

Delivery time: 7 Days


Technical Data:

Drill hole diameter: - mm

Material (drill bit): Carbide metal

Material suitability: Masonry|Stone

Product type: Core drill bit set

Working length: 55 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3464000

Part Number
3464000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Material (drill bit) Material suitability Product type Working length
(mm)

41.40 €

1 7 Days -Carbide metalMasonry|StoneCore drill bit set55

Loading...

  1. 1

This page is Core Drill Bit Set, part number 3464000.
You can find the detail information about specifications and dimensions on part number 3464000.

Variation of this product

Part Number
3478000
3490000
5424000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Drill hole diameter
(mm)
Material (drill bit) Material suitability Product type Working length
(mm)

26.88 €

1 8 Days -Carbide metalMasonry|StoneCore drill bit set55

6.87 €

1 Available 7 Days 20HSS bimetal-Hole saw insert40

54.37 €

1 7 Days -Carbide metalMasonry|StoneCore drill bit set55

Tech Support