We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Ressure Test

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05031508001

Part Number
05031508001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?

-

1 Quote

Loading...

  1. 1

Basic information

Overall length (mm) 205 Blade diameter(mm) 5 Blade length(mm) 100
Downforce TORX socket Handle length(mm) 105 Product type Torx screwdriver
Range of use (screwdrivers) Workshop Size (screwdriver) T 25

This page is Ressure Test, part number 05031508001.
You can find the detail information about specifications and dimensions on part number 05031508001.

Additional Products in this Category

Tech Support