Double-ended open ring spanner set 12-piece

Double-ended open ring spanner set 12-piece
  • Volume Discount

Product Details:

Manufacturer part number: 05028070001

Brand: WERA

Price: 13.65

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05028070001

Part Number
05028070001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.65 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Overall length (mm) 398 Blade diameter(mm) 4.5 Blade length(mm) 300
Blade type Round Downforce TORX socket Handle diameter(mm) 33
Handle length(mm) 98 Material Tool steel Material properties alloyed|matt nickel-chrome plating
Product type Torx screwdriver Range of use (screwdrivers) Workshop Screwdriver features Multi-purpose tool grip
Size (screwdriver) T 20 Weight(g) 85

This page is Double-ended open ring spanner set 12-piece, part number 05028070001.
You can find the detail information about specifications and dimensions on part number 05028070001.

Tech Support