Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
111 010 2 |
111 040 2 |
121 005 2 |
121 010 2 |
121 015 2 |
121 020 2 |
121 030 2 |
1302 010 2 |
131 005 2 |
131 010 2 |
131 030 2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Clamping range | Clamping range (mm) | Jaw angle | Jaw shape | Manufacturer part # | Material | Material properties | Pipe diameter (in inches) (max.) | Pliers features | Range (max.) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.00 € | 1 | Available | 7 Days | 305 | 0 - 42 mm | - | 90° | A | 111 010 2 | Chromium-vanadium steel | quenched and tempered|tempered | 1" | - | 42 | 829 | |
247.49 € | 1 | Available | 14 Days | 750 | 10 - 130 mm | - | 90° | A | 111 040 2 | Chromium-vanadium steel | quenched and tempered|tempered | 4" | - | 130 | 4920 | |
43.16 € | 1 | Available | 8 Days | 265 | - | 0-35 | 45° | B | 121 005 2 | Chromium-vanadium steel | quenched and tempered|tempered | 1/2" | - | 35 | 479 | |
39.33 € | 1 | Available | 8 Days | 310 | - | 0-42 | 45° | B | 121 010 2 | Chromium-vanadium steel | quenched and tempered | 1" | - | 42 | 843 | |
61.29 € | 1 | Available | 7 Days | 410 | - | 0-60 | 45° | B | 121 015 2 | Chromium-vanadium steel | quenched and tempered | 1 1/2" | - | 60 | 1506 | |
88.92 € | 1 | Available | 7 Days | 570 | - | 0-70 | 45° | B | 121 020 2 | Chromium-vanadium steel | quenched and tempered | 2" | - | 70 | 2634 | |
125.44 € | 1 | Available | 8 Days | 695 | - | 25-110 | 45° | B | 121 030 2 | Chromium-vanadium steel | quenched and tempered | 3" | - | 110 | 4277 | |
59.03 € | 1 | Available | 24 Days | 325 | - | - | 45° | C | 1302 010 2 | - | - | 1" | quick-adjust | 42 | 880 | |
46.51 € | 1 | Available | 7 Days | 265 | - | 0-35 | 45° | C | 131 005 2 | Chromium-vanadium steel | quenched and tempered|tempered | 1/2" | - | 35 | 500 | |
44.27 € | 1 | Available | 7 Days | 315 | - | 0-42 | 45° | C | 131 010 2 | Chromium-vanadium steel | quenched and tempered | 1" | - | 42 | 871 | |
171.59 € | 1 | Available | 7 Days | 680 | - | 10-110 | 45° | C | 131 030 2 | Chromium-vanadium steel | quenched and tempered | 3" | - | 110 | 4330 |
Loading...
DIN standard | DIN 5234 | Product type | L-pipe wrench |
---|
Configure
Basic Attributes
Overall Length(mm)
Clamping range
Clamping range(mm)
Jaw angle
Jaw shape
Manufacturer part #
Material
Material properties
Pipe diameter (in inches) (max.)
Pliers features
Range (max.)(mm)
Weight(g)
Filter by standard shipping days
Optional Attributes