Tile and glass drill bit (7975010)

Tile and glass drill bit 7975010
  • Volume Discount

Product Details:

Manufacturer part number: 7975010

Brand: WOLFCRAFT

Price: 5.79

Delivery time: 7 Days


Technical Data:

Drill hole diameter: 5 mm

Product size (length): 90 mm

Product size (Ø): 5 mm

Total length: 90 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7975010

Part Number
7975010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Total length
(mm)

5.79 €

1 Available 7 Days 590590

Loading...

  1. 1

Basic information

Material (drill bit) Carbide metal Material suitability Tiles|Ceramic|Glass Product type Tile and glass drill bit
Tool holder (drill) Cylinder shank

This page is Tile and glass drill bit, part number 7975010.
You can find the detail information about specifications and dimensions on part number 7975010.

Variation of this product

Part Number
7974010
7976010
7978010
7979010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Drill hole diameter
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Total length
(mm)

6.87 €

1 Available 3 Days 490490

7.93 €

1 Available 3 Days 61006100

9.52 €

1 Available 3 Days 81008100

10.61 €

1 Available 3 Days 1010010100

Tech Support