Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Overall Length(mm) | 70 | Material | Chromium-vanadium steel | Downforce | Plus/Minus |
---|---|---|---|---|---|
Drive (screwdriver) | 1/4" (6.3 mm) | Material (details) | High-quality chromium-vanadium steel. through-hardened | Material properties | tempered |
Product type | Plus/Minus bit | Shape (bits) | E 6.3 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.