Screwdriver Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1482300
1482319
1482327
1482335
1482343
1523694
1523708
1582666
1616048
1616617
1616625
1733095
2003589
2016311
2016559
2309130
2309149
2309157
2309165
2309173
2928701
2928728
2928736
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade type DIN standard Downforce EN standard Manufacturer part # Material Material properties Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Range of use (screwdrivers)

27.97 €

1 Available 3 Days Round-Slot|Pozidriv--Chrome moly vanadium steelquenched and tempered---Workshop

30.13 €

1 Available 3 Days Round-Slot|Phillips--Chrome moly vanadium steelquenched and tempered---Workshop

36.60 €

1 Available 3 Days Round-TORX socket--Chrome moly vanadium steelquenched and tempered---Workshop

87.39 €

1 Available 3 Days Round-TORX socket--Chrome moly vanadium steelquenched and tempered---Workshop

54.37 €

1 Available 3 Days Round-Slot|Phillips--Chrome moly vanadium steelquenched and tempered---Workshop

78.64 €

1 Available 13 Days ----1523694------

71.77 €

1 Available 14 Days ----1523708------

76.45 €

1 Available 13 Days ----1582666------

60.89 €

1 Available 3 Days -DIN EN 60900Slot|PhillipsEN 60900-Chrome moly vanadium steelquenched and tempered---VDE

43.49 €

1 Available 3 Days Round-TORX socket--Chrome moly vanadium steelquenched and tempered---Workshop

93.93 €

1 Available 3 Days ----1616625------

89.57 €

1 Available 14 Days ----1733095------

48.93 €

1 Available 3 Days Round-Phillips|Pozidriv--Chrome moly vanadium steelquenched and tempered---Workshop

202.72 €

1 Available 14 Days -------39035316.5-

102.69 €

1 Available 3 Days -------39035316.5-

80.83 €

1 Available 14 Days --Frearson|Slot--Chromium-vanadium steel-----

85.20 €

1 Available 3 Days --Frearson|Slot--Chromium-vanadium steel-----

85.20 €

1 Available 13 Days -----Chromium-vanadium steel-----

100.51 €

1 Available 14 Days -----Chromium-vanadium steel-----

98.32 €

1 Available 14 Days -----------

71.77 €

1 Available 3 Days --Phillips|Slot|Plus/Minus--Chromium-vanadium steel-----

65.25 €

1 Available 3 Days --Frearson|Slot--Chromium-vanadium steel-----

24.60 €

1 Available 14 Days --Phillips|Slot--Chromium-vanadium steel-----

Loading...

  1. 1

Basic information

Product type Screwdriver set

Tech Support