Phillips Screwdriver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1482440
1531204
1550608
1550616
1612107
1612115
1612123
1612131
1612158
1612166
1612182
1612190
1612204
1612212
1845292
1845306
1845314
1845322
1845330
1845349
1845357
2824051
2824078
2824434
2824442
2824450
2824469
2824477
6429400
6429750
6683110
6683380
6683460
6683540
6683620
6683700
6683890
6683970
6684000
6684190
6684270
6684350
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter
(mm)
Blade length
(mm)
DIN standard Downforce EN standard Material Product size (length)
(mm)
Size (screwdriver)

6.87 €

1 Available 3 Days 4.525DIN ISO 8764Frearson-Chromium-vanadium steel81PH 1

7.93 €

1 Available 3 Days 625DIN ISO 8764Frearson-Chromium-vanadium steel81PH 2

9.00 €

1 Available 3 Days 4.525DIN ISO 8764Frearson-Chromium-vanadium steel81PZ 1

10.05 €

1 Available 14 Days 625DIN ISO 8764Frearson-Chromium-vanadium steel81PZ 2

10.61 €

1 Available 16 Days 5.460DIN ISO 8764FrearsonEN 60900Chromium-vanadium steel145PH 0

12.73 €

1 Available 16 Days 7.380DIN ISO 8764FrearsonEN 60900Chromium-vanadium steel180PH 1

14.89 €

1 Available 3 Days 9.2100DIN ISO 8764FrearsonEN 60900Chromium-vanadium steel210PH 2

18.09 €

1 Available 3 Days 11.2150DIN ISO 8764FrearsonEN 60900Chromium-vanadium steel270PH 3

22.47 €

1 Available 3 Days 13.2200DIN ISO 8764FrearsonEN 60900Chromium-vanadium steel320PH 4

11.68 €

1 Available 3 Days 5.460DIN ISO 8764FrearsonEN 60900Chromium-vanadium steel145PZ 0

12.73 €

1 Available 3 Days 7.380DIN ISO 8764FrearsonEN 60900Chromium-vanadium steel180PZ 1

15.96 €

1 Available 3 Days 9.2100DIN ISO 8764FrearsonEN 60900Chromium-vanadium steel210PZ 2

20.32 €

1 Available 3 Days 11.2150DIN ISO 8764FrearsonEN 60900Chromium-vanadium steel270PZ 3

25.68 €

1 Available 14 Days 13.2200DIN ISO 8764FrearsonEN 60900Chromium-vanadium steel320PZ 4

14.89 €

1 Available 14 Days -80DIN ISO 8764Frearson-Chromium-vanadium steel185PH 1

15.96 €

1 Available 3 Days -100DIN ISO 8764Frearson-Chromium-vanadium steel205PH 2

19.27 €

1 Available 3 Days -150DIN ISO 8764Frearson-Chromium-vanadium steel270PH 3

26.91 €

1 Available 14 Days -200DIN ISO 8764Frearson-Chromium-vanadium steel320PH 4

13.83 €

1 Available 14 Days -80DIN ISO 8764Frearson-Chromium-vanadium steel185PZ 1

15.96 €

1 Available 14 Days -100DIN ISO 8764Frearson-Chromium-vanadium steel205PZ 2

21.40 €

1 Available 14 Days -150DIN ISO 8764Frearson-Chromium-vanadium steel270PZ 3

9.52 €

1 Available 14 Days 4.5100DIN ISO 8764Frearson-Chromium-vanadium steel200PH 1

15.96 €

1 Available 3 Days 6150DIN ISO 8764Frearson-Chromium-vanadium steel260PH 2

42.41 €

1 Available 14 Days -100-Frearson-Chromium-vanadium steel210PH 2

15.96 €

1 Available 3 Days -80-FrearsonEN 60900Chromium-vanadium steel180PH 1

20.32 €

1 Available 3 Days -100-FrearsonEN 60900Chromium-vanadium steel210PH 2

19.27 €

1 Available 14 Days -80-FrearsonEN 60900Chromium-vanadium steel180PZ 1

21.40 €

1 Available 14 Days -100-FrearsonEN 60900Chromium-vanadium steel210PZ 2

13.83 €

1 Available 14 Days -80DIN ISO 8764Frearson-Chromium-vanadium steel180PH 1

29.05 €

1 Available 14 Days -200DIN ISO 8764Frearson-Chromium-vanadium steel340PH 4

9.00 €

1 Available 14 Days 360DIN ISO 8764Frearson-Chromium-vanadium steel145PH 0

10.05 €

1 Available 3 Days 4.580DIN ISO 8764Frearson-Chromium-vanadium steel180PH 1

11.68 €

1 Available 3 Days --------

17.01 €

1 Available 14 Days 8150DIN ISO 8764Frearson-Chromium-vanadium steel270PH 3

20.32 €

1 Available 14 Days 10200DIN ISO 8764Frearson-Chromium-vanadium steel320PH 4

13.83 €

1 Available 3 Days 4.5200DIN ISO 8764Frearson-Chromium-vanadium steel300PH 1

14.89 €

1 Available 3 Days 6200DIN ISO 8764Frearson-Chromium-vanadium steel310PH 2

10.05 €

1 Available 3 Days 360DIN ISO 8764Frearson-Chromium-vanadium steel145PZ 0

11.68 €

1 Available 3 Days 4.580DIN ISO 8764Frearson-Chromium-vanadium steel180PZ 1

15.96 €

1 Available 3 Days 6100DIN ISO 8764Frearson-Chromium-vanadium steel210PZ 2

22.47 €

1 Available 3 Days 8150DIN ISO 8764Frearson-Chromium-vanadium steel270PZ 3

24.60 €

1 Available 14 Days 10200DIN ISO 8764Frearson-Chromium-vanadium steel320PZ 4

Loading...

  1. 1

Basic information

Product type Pillips screwdriver

Tech Support