• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Nylon Hammer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8805580
8805660
8805740
8805820
8805900
8806040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)

18.09 €

1 Available 14 Days 270

21.40 €

1 Available 13 Days 280

25.68 €

1 Available 14 Days 290

30.13 €

1 Available 14 Days 320

45.67 €

1 Available 14 Days 340

58.72 €

1 Available 14 Days 380

Loading...

  1. 1

Basic information

Head material Other Handle material Ash Material (hammer head) PVC
Product type Nylon hammer

Tech Support