Soft Face Hammer (8826820)

Soft Face Hammer 8826820
  • Volume Discount

Product Details:

Manufacturer part number: 8826820

Brand: GEDORE

Price: 23.55

Delivery time: 3 Days


Technical Data:

Overall Length: 340 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8826820

Part Number
8826820
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)

23.55 €

1 Available 3 Days 340

Loading...

  1. 1

Basic information

Product Type Soft Hammer (Resin Head) Head material Other Handle material Ash
Material (hammer head) Rubber

This page is Soft Face Hammer, part number 8826820.
You can find the detail information about specifications and dimensions on part number 8826820.

Variation of this product

Part Number
8825690
8825850
8826070
8826740
8827040
8827120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)

12.73 €

1 Available 3 Days 320

15.96 €

1 Available 3 Days 340

24.60 €

1 Available 3 Days 380

13.44 €

1 11 Days 320

25.68 €

1 Available 11 Days 380

37.67 €

1 Available 11 Days 380

Tech Support