Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
602205500 |
602205650 |
602205800 |
602205840 |
602205890 |
602317500 |
602317870 |
602395800 |
602395840 |
602396800 |
602396840 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Drilling Capacity: Ironwork (mm) | Drilling Capacity: Woodwork (mm) | Battery technology | Blow count (/min) | Capacity (mAh, Ah) (Ah) | Drill chuck clamping range | Idle speed (details) (rpm) | Max. drill diameter (mm) | No. of power packs included | Power supply (LOV) | Power tool features | Tool holder | Torque levels | Torque (max.) (Nm) | Transmission type | Type | Voltage (V) | Weight, information | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
565.83 € | 1 | 54 Days | - | - | LiHD | - | - | - | - | - | 2 | rechargeable | incl. spare battery|incl. accessories | - | - | - | - | - | - | - | - | ||
621.85 € | 1 | 8 Days | - | - | LiHD | - | - | - | - | - | 2 | rechargeable | incl. spare battery|incl. accessories | - | - | - | - | - | - | - | - | ||
543.41 € | 1 | 53 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
279.45 € | 1 | Available | 3 Days | - | - | Li-ion | 4250 | - | - | - | - | 0 | rechargeable | - | - | - | 400 | - | - | 18 | - | - | |
308.12 € | 1 | 54 Days | - | - | Li-ion | - | - | - | - | - | 0 | rechargeable | - | - | - | - | - | - | 18 | - | - | ||
213.68 € | 1 | Available | 3 Days | 10 | 10 | Li-ion | 27000 | 2 | 1.5 - 13 mm | (1st/2nd Gear) 0 - 450/0 - 1800 | (Soft wood/steel/masonry) 20/10/10 | 2 | - | incl. spare battery | Keyless drill chuck | 15+2 | (Soft/hard) 25/50 | 2-speed | SB 18 L | 18 | incl. rechargeable battery | 1600.0 | |
224.08 € | 1 | 3 Days | 10 | 20 | Li-ion | 27000 | 2 | 1.5 - 13 mm | (1st/2nd Gear) 0 - 450/0 - 1800 | (Wood/steel/masonry) 20/10/10 | 2 | - | incl. spare battery | Keyless drill chuck | 15+2 | (Soft/hard) 25/50 | 2-speed | SB 18 L | 18 | incl. rechargeable battery | 1600.0 | ||
514.28 € | 1 | 28 Days | - | - | Li-ion | - | - | - | - | - | 2 | rechargeable | incl. spare battery|incl. case | - | - | - | - | - | 18 | - | - | ||
224.64 € | 1 | Available | 3 Days | - | - | Li-ion | - | - | - | - | - | 0 | rechargeable | - | - | - | - | - | - | - | - | - | |
476.19 € | 1 | 29 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
279.45 € | 1 | 3 Days | - | - | Li-ion | 4000 | - | - | 2900 | - | 0 | rechargeable | - | - | 12 | - | - | - | 18 | incl. rechargeable battery | 1300.0 |
Loading...
Product type | Cordless impact driver |
---|
Configure
Basic Attributes
Drilling Capacity: Ironwork(mm)
Drilling Capacity: Woodwork(mm)
Battery technology
Blow count(/min)
Capacity (mAh, Ah)(Ah)
Drill chuck clamping range
Idle speed (details)(rpm)
Max. drill diameter(mm)
No. of power packs included
Power supply (LOV)
Power tool features
Tool holder
Torque levels
Torque (max.)(Nm)
Transmission type
Type
Voltage(V)
Weight, information
Weight(g)
Type
Filter by standard shipping days
Optional Attributes