• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Connection Cable

Connection Cable
  • Volume Discount

Product Details:

Manufacturer part number: 901T-015-150

Brand: BAHCO

Price: 13.83

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

901T-015-150

Part Number
901T-015-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.83 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall length (mm) 186 Handle diameter(mm) 50 Handle length(mm) 85
Product type Torx screwdriver Size (screwdriver) T 15

This page is Connection Cable, part number 901T-015-150.
You can find the detail information about specifications and dimensions on part number 901T-015-150.

Tech Support