Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
32326 |
32327 |
32329 |
32334 |
32335 |
32336 |
32347 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Jaw tip width (mm) | Jaw width (mm) | Material (details) | Product size (length) (mm) | Tip shape (tweezers) | Type | Type (tweezers) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
22.00 € | 4 Days | - | - | - | 135 | Pointed. extra slim. extra fine | SS | - | 13 | ||
26.00 € | 4 Days | - | - | - | 120 | Pointed. medium | 00 | - | 21 | ||
19.00 € | 4 Days | - | 2 | Specially alloyed. stainless steel. chrome-nickel stainless steel | 120 | Flat. round | - | 2a | 16 | ||
20.00 € | 4 Days | - | - | - | 110 | Pointed. needle-type | 5 | - | 13 | ||
21.00 € | 4 Days | - | - | - | 120 | Pointed. curved. round. fune | 7 A | 7a | 15 | ||
26.00 € | 4 Days | 3 | - | - | 120 | Pointed. curved. round. fune | 7abb | 7abb | 15 | ||
19.00 € | 4 Days | - | - | - | 130 | Pointed (US type) | GG | GG | 19 |
Loading...
Material | Chrome nickel stainless steel | Material properties | alloyed | Product type | Precision tweezers |
---|
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.