We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

SMD Tweezers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
32338
32340
32344
Part NumberStandard Unit PriceVolume DiscountShipping Days?Overall Length
(mm)
Jaw width
(mm)
Tip shape (tweezers) Weight
(g)

20.38 €

3 Days 120-Flat. curved (40°)15

20.48 €

3 Days 120-Flat. wide16

17.62 €

3 Days 1172Rounded14

Loading...

  1. 1

Basic information

Tip material Stainless Steel Material (details) Specially alloyed. stainless steel. chrome-nickel stainless steel Material properties alloyed
Product type SMD tweezers

Additional Products in this Category

Tech Support