• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Band saw blade

Band saw blade
  • Volume Discount

Product Details:

Manufacturer part number: 28174

Brand: PROXXON

Price: 18.09

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28174

Part Number
28174
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.09 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 1065 Width(mm) 5 Thickness(mm) 0.4
Compatible with Proxxon Number of cogs 24 Product type Band saw blade
Suitable for MBS 240/E

This page is Band saw blade, part number 28174.
You can find the detail information about specifications and dimensions on part number 28174.

Tech Support