We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 18/4/2021 to 1:00 (CEST) 19/4/2021. We apologize for the inconvenience.

SMD Tweezers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
92 02 53
92 02 54
Part NumberStandard Unit PriceVolume DiscountShipping Days?Overall Length
(mm)
Tip shape (tweezers) Type Type (misc.)

24.64 €

Available 10 Days 120Flat. curved (40°)92 02 53SMD angled 45° 1 mm

25.76 €

Available 10 Days 115Pointed. curved (45°)92 02 54SMD angled 45° 1 mm. with integrated grip profile for cylindrical components with dia. 0.6 mm

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Width(mm) 1 Jaw tip width(mm) 1
Material (details) Chrome/nickel steel: stainless steel. anti-magnetic (18/10) Material Chrome nickel steel Material properties rust-proof
Product type SMD tweezers Tip size(mm) 1 Weight(g) 20

Additional Products in this Category

Tech Support