We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

SD Tweezers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

92 88 73 ESD

Part Number
92 88 73 ESD
Part NumberStandard Unit PriceVolume DiscountShipping Days?

-

4 Days

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Overall Length(mm) 130 Width(mm) 0.9
Jaw tip width(mm) 0.9 Material (details) Chrome/nickel steel. stainless steel. anti-magnetic. electrically conductive Material Chrome nickel steel
Material properties rust-proof Product type SD tweezers Tip shape (tweezers) Square
Tip size(mm) 0.9 Type (misc.) ESD straight. square finely serrated tips Weight(g) 20

This page is SD Tweezers, part number 92 88 73 ESD.
You can find the detail information about specifications and dimensions on part number 92 88 73 ESD.

Additional Products in this Category

Tech Support