Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
50 01 160 |
51 01 210 |
62 12 120 |
64 02 115 |
64 12 115 |
64 12 115 ESD |
64 22 115 |
74 12 180 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Cutting hardness (HRC) | DIN standard | Edge hardness (HRC) | Manufacturer part # | Material (details) | Pliers features | Product type | Range of use (pliers) | Standards | Type | Type (misc.) | Weight (g) | Wire hardness (max.) | Wire hardness (max.) hard wire (mm) | Wire hardness (max.) (mm) | Wire hardness piano wire (max.) (mm) | Wire hardness (max.) soft wire (mm) | Wire hardness (max.) medium wire (mm) | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.40 € | 6 | 9 Days | 160 | 60 | DIN ISO 9243 | 60 | - | Special tool steel. forged. oil-hardened. pliers black atramentised. polished head. handles coated with plastic | - | Pincers | - | DIN ISO 9243 | 50 01 160 | - | 223 | - | - | - | - | - | 1.8 | Tool steel | ||
17.76 € | 6 | 3 Days | 210 | 60 | DIN ISO 9243 | 60 | - | Special tool steel. forged. oil-hardened. pliers black atramentised. polished head. handles coated with plastic | - | Hammer pliers combo | - | DIN ISO 9243 | 51 01 210 | - | 413 | - | - | - | - | - | - | Tool steel | ||
34.34 € | 6 | 3 Days | 120 | 58 | DIN ISO 9654 | 58 | 62 12 120 | - | flush-cutting | Angle cutter | Electrical & precision engineering | DIN ISO 9654 | 62 12 120 | Electronics diagonal cutter | 93 | - | - | Soft/medium-hard wire Ø 1.0/0.7 | - | 1 | 0.7 | Tool steel | ||
40.34 € | 6 | 9 Days | 115 | - | DIN ISO 9654 | 56 | 64 02 115 | - | non-flush type | End cutting nippers | Electrical & precision engineering | DIN ISO 9654 | 64 02 115 | The front cutter with facet | 94 | Soft/medium/hard wire diameter 2.0/1.0/0. 60 mm | 0.6 | - | - | 2 | 1 | Tool steel | ||
39.67 € | 6 | 3 Days | 115 | - | DIN ISO 9654 | 56 | 64 12 115 | - | non-flush type | End cutting nippers | Electrical & precision engineering | DIN ISO 9654 | 64 12 115 | Front-cutter. with a small facet | 91 | - | 0.5 | Soft/medium/hard wire diameter 2.0/0 8/0.5 | - | 2 | 0.8 | Tool steel | ||
42.14 € | 6 | 9 Days | 115 | - | DIN ISO 9654 | 56 | 64 12 115 ESD | - | non-flush type | End cutting nippers | Electrical & precision engineering | DIN ISO 9654 | 64 12 115 ESD | Angled jaws 90°. cutting with a small facet | 94 | - | 0.5 | Soft/medium/hard wire diameter 2.0/0 8/0.5 | - | 2 | 0.8 | Tool steel | ||
40.10 € | 6 | 9 Days | 115 | - | DIN ISO 9654 | 56 | 64 22 115 | - | non-flush type | End cutting nippers | Electrical & precision engineering | DIN ISO 9654 | 64 22 115 | Front-cutter. mini-cutter with small facet | 65 | - | - | Soft wire diameter 0.8 | - | 0.8 | - | Tool steel | ||
29.50 € | 6 | 3 Days | 180 | 64 | DIN ISO 5749 | 64 | 74 12 180 | - | non-flush type | Kraft side cutter | Workshop | DIN ISO 5749 | 74 12 180 | Power side cutter with opening spring | 273 | - | 2.7 | Medium-hard/hard/piano wire diameter 3.80/2.70/2..20 | 2.2 | - | 3.8 | Chromium-vanadium steel |
Loading...
Material properties | tempered|polishing |
---|
Configure
Basic Attributes
Overall Length(mm)
Cutting hardness(HRC)
DIN standard
Edge hardness(HRC)
Manufacturer part #
Material (details)
Pliers features
Product type
Range of use (pliers)
Standards
Type
Type (misc.)
Weight(g)
Wire hardness (max.)
Wire hardness (max.) hard wire(mm)
Wire hardness (max.)(mm)
Wire hardness piano wire (max.)(mm)
Wire hardness (max.) soft wire(mm)
Wire hardness (max.) medium wire(mm)
Type
Filter by standard shipping days
Optional Attributes