Stepped tommy bar (74 05 250)

Stepped tommy bar 74 05 250

Product Details:

Manufacturer part number: 74 05 250

Brand: KNIPEX

Price: 42.39

Delivery time: 3 Days


Technical Data:

Overall Length: 250 mm

Manufacturer part #: 74 05 250

Type: 74 05 250

Weight: 440 g

Wire hardness (max.) hard wire: 3.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

74 05 250

Part Number
74 05 250
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Manufacturer part # Type Weight
(g)
Wire hardness (max.) hard wire
(mm)
Wire hardness (max.)
(mm)
Wire hardness piano wire (max.)
(mm)
Wire hardness (max.) medium wire
(mm)

42.39 €

6 3 Days 25074 05 25074 05 2504403.5Medium-hard/hard/piano wire diameter 4.60 /3.50 /3.0034.6

Loading...

  1. 1

Basic information

Cutting hardness(HRC) 64 DIN standard DIN ISO 5749 Edge hardness(HRC) 64
Material properties tempered|chrome plated Pliers features non-flush type Product type Kraft side cutter
Range of use (pliers) Workshop Standards DIN ISO 5749 Type (misc.) Power side-cutter
Material Chromium-vanadium steel

This page is Stepped tommy bar, part number 74 05 250.
You can find the detail information about specifications and dimensions on part number 74 05 250.

Variation of this product

Part Number
74 05 140
74 05 160
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Manufacturer part # Type Weight
(g)
Wire hardness (max.) hard wire
(mm)
Wire hardness (max.)
(mm)
Wire hardness piano wire (max.)
(mm)
Wire hardness (max.) medium wire
(mm)

29.31 €

6 9 Days 14074 05 14074 05 1401572Medium-hard/hard/piano wire diameter 3.10/2.00/1.501.53.1

30.57 €

6 9 Days 16074 05 16074 05 1602092.5Medium-hard/hard/piano wire diameter 3.40/2. 50/2.0023.4

Tech Support