Nut runner (48 31 J2)

Nut runner 48 31 J2

Product Details:

Manufacturer part number: 48 31 J2

Brand: KNIPEX

Price: 29.69

Delivery time: 9 Days


Technical Data:

Overall Length: 180 mm

DIN standard: DIN 5256-C

Manufacturer part #: 48 31 J2

Matches bore diameter: 19 - 60 mm

Matching bore diameter: 19-60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

48 31 J2

Part Number
48 31 J2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Manufacturer part # Matches bore diameter
(mm)
Matching bore diameter Material properties Product type Suitable for Suitable for shaft diameters of Type Weight
(g)

29.69 €

6 9 Days 180DIN 5256-C48 31 J219 - 6019-60 mmtemperedCirclip pliersInner rings-48 31 J2175

Loading...

  1. 1

Basic information

Tip shape Straight Material Chromium-vanadium electric furnace steel

This page is Nut runner, part number 48 31 J2.
You can find the detail information about specifications and dimensions on part number 48 31 J2.

Variation of this product

Part Number
00 20 03 V02
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
DIN standard Manufacturer part # Matches bore diameter
(mm)
Matching bore diameter Material properties Product type Suitable for Suitable for shaft diameters of Type Weight
(g)

63.07 €

1 3 Days --00 20 03 V02-19-60 mm|12-25 mm-Circlip pliers setOuter and inner rings10-25 mm|19-60 mm00 20 03 V02450

Tech Support