Cross chisel HS (Part Numbers)

Cross chisel HS
  • Volume Discount
[Specifications]
・Overall Length(mm): 250, 300

[Features]
・Predominantly used in metalworking
・Made of high-alloy tool steel
・Hardened throughout for maximum conveyance of the striking force, allows repeated regrinding of the working tip
・Special safety impact head prevents material splintering and deformation
・Golden dip-coated
・Meets or exceeds requirements from current (e.g. DIN) standards
・All tools are GS-approved

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
321 250 1
321 300 1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Weight
(g)

12.48 €

1 Available 3 Days 250578

16.31 €

1 12 Days 300705

Loading...

  1. 1

Tech Support