Flat Cold Chisel 310 (Part Numbers)

Flat Cold Chisel 310
[Features]
・Predominantly used in metalworking
・Made of high-alloy tool steel
・Hardened throughout for maximum conveyance of the striking force, allows repeated regrinding of the working tip
・Special safety impact head prevents material splintering and deformation
・Golden dip-coated
・Meets or exceeds requirements from current (e.g. DIN) standards
・All tools are GS-approved

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

310 300 1

Part Number
310 300 1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Weight
(g)

10.13 €

1 8 Days 300596

Loading...

  1. 1

This page is Flat Cold Chisel 310, part number 310 300 1.
You can find the detail information about specifications and dimensions on part number 310 300 1.

Variation of this product

Part Number
310 150 1
310 175 1
310 200 1
310 350 1
310 400 1
310 500 1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Weight
(g)

5.01 €

1 3 Days 150180

6.07 €

1 8 Days 175266

6.35 €

1 3 Days 200386

11.75 €

1 8 Days 350704

13.45 €

1 7 Days 400808

15.40 €

1 8 Days 5001164

Tech Support