Punch set

Punch set
  • Volume Discount
[Specifications]
・Overall Length(mm): 120

[Features]
・Made of high-alloy tool steel
・Hardened throughout for maximum transmission of striking force
・Special safety impact head prevents material splintering and deformation
・Polished surface finish
・Rounded edges
・Golden dip-coated
・Meets or exceeds requirements from current (e.g. DIN) standards
・All metal parts are GS-approved
・In plastic stand

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

424 120 0

Part Number
424 120 0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.35 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 120

This page is Punch set, part number 424 120 0.
You can find the detail information about specifications and dimensions on part number 424 120 0.

Tech Support