Punches (440 004 0)

Punches 440 004 0
  • Volume Discount

Product Details:

Manufacturer part number: 440 004 0

Brand: RENNSTEIG

Price: 2.24

Delivery time: 7 Days


Technical Data:

Overall Length: 120 mm

Product size (Ø): 4 mm

Weight: 68 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

440 004 0

Part Number
440 004 0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Product size (Ø)
(mm)
Weight
(g)

2.24 €

1 7 Days 120468

Loading...

  1. 1

This page is Punches, part number 440 004 0.
You can find the detail information about specifications and dimensions on part number 440 004 0.

Variation of this product

Part Number
440 001 0
440 002 0
440 003 0
440 005 0
440 006 0
440 008 0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Product size (Ø)
(mm)
Weight
(g)

2.24 €

1 8 Days 120166

2.24 €

1 8 Days 120266

2.24 €

1 7 Days 120366

2.24 €

1 7 Days 120570

2.24 €

1 7 Days 120672

2.24 €

1 7 Days 120874

Tech Support