Joint chisel Blade (Part Numbers)

Joint chisel Blade
  • Volume Discount
[Specifications]
・Overall Length(mm): 250
・Blade Width(mm): 50

[Features]
・Mainly used in the construction industry
・Made of high-alloy tool steel
・Hardened throughout for maximum conveyance of the striking force, allows repeated regrinding of the working tip
・Special safety impact head prevents material splintering and deformation
・Golden dip-coated
・Meets or exceeds requirements from current (e.g. DIN) standards
・All tools are GS-approved

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

385 050 1

Part Number
385 050 1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.20 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Blade Width(mm) 50 Overall Length(mm) 250

This page is Joint chisel Blade, part number 385 050 1.
You can find the detail information about specifications and dimensions on part number 385 050 1.

Tech Support