Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2824175
Overall length (mm) | 385 | Blade diameter(mm) | 4 | Blade length(mm) | 300 |
---|---|---|---|---|---|
Material | Chrome moly vanadium steel | Product type | Torx screwdriver | Size (screwdriver) | T 20 |
This page is Aligator Clamp Set, part number 2824175.
You can find the detail information about specifications and dimensions on part number 2824175.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.