Clamp-Adapter

Clamp-Adapter
  • Volume Discount

Product Details:

Manufacturer part number: 6677730

Brand: GEDORE

Price: 12.67

Delivery time: 14 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6677730

Part Number
6677730
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.67 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Overall length (mm) 145 Blade diameter(mm) 3 Blade length(mm) 60
Material Chrome moly vanadium steel Product type Torx screwdriver Size (screwdriver) T 9

This page is Clamp-Adapter, part number 6677730.
You can find the detail information about specifications and dimensions on part number 6677730.

Tech Support