We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Connecting Hose

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1845152

Part Number
1845152
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?

-

1 Quote

Loading...

  1. 1

Basic information

Overall length (mm) 155 Blade diameter(mm) 3 Blade length(mm) 60
Material Chrome moly vanadium steel Product type Torx screwdriver Size (screwdriver) T 8

This page is Connecting Hose, part number 1845152.
You can find the detail information about specifications and dimensions on part number 1845152.

Additional Products in this Category

Tech Support