Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2824663
Overall length (mm) | 210 | Blade diameter(mm) | 9.2 | Blade length(mm) | 100 |
---|---|---|---|---|---|
Material | Chrome moly vanadium steel | Product type | Torx screwdriver | Size (screwdriver) | T 30 |
This page is Non-contact voltage tester, part number 2824663.
You can find the detail information about specifications and dimensions on part number 2824663.