Vane Probe

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2824558
2824574
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size (screwdriver)

12.67 €

1 Available 16 Days T 5

12.67 €

1 Available 3 Days T 6

Loading...

  1. 1

Basic information

Overall length (mm) 145 Blade diameter(mm) 5.4 Blade length(mm) 60
Material Chrome moly vanadium steel Product type Torx screwdriver

Tech Support