Test Lead Adapter

Test Lead Adapter
  • Volume Discount

Product Details:

Manufacturer part number: 6686560

Brand: GEDORE

Price: 12.67

Delivery time: 16 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6686560

Part Number
6686560
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.67 €

1 Available 16 Days

Loading...

  1. 1

Basic information

Overall length (mm) 240 Blade diameter(mm) 7 Blade length(mm) 130
Material Chrome moly vanadium steel Product type Torx screwdriver Size (screwdriver) T 40

This page is Test Lead Adapter, part number 6686560.
You can find the detail information about specifications and dimensions on part number 6686560.

Tech Support