• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Temperature / Moisture Probe

Temperature / Moisture Probe
  • Volume Discount

Product Details:

Manufacturer part number: 6685830

Brand: GEDORE

Price: 10.61

Delivery time: 14 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6685830

Part Number
6685830
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.61 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Overall length (mm) 165 Blade diameter(mm) 3 Blade length(mm) 80
Material Chrome moly vanadium steel Product type Torx screwdriver Size (screwdriver) T 10

This page is Temperature / Moisture Probe, part number 6685830.
You can find the detail information about specifications and dimensions on part number 6685830.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360