• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Emissions-Marker

Emissions-Marker
  • Volume Discount

Product Details:

Manufacturer part number: 2824396

Brand: GEDORE

Price: 13.83

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2824396

Part Number
2824396
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.83 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall length (mm) 225 Blade diameter(mm) 6 Blade length(mm) 115
Material Chrome moly vanadium steel Product type Torx screwdriver Size (screwdriver) 30 IP

This page is Emissions-Marker, part number 2824396.
You can find the detail information about specifications and dimensions on part number 2824396.

Tech Support