• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Safety Aligator Clamp Set

Safety Aligator Clamp Set
  • Volume Discount

Product Details:

Manufacturer part number: 6678110

Brand: GEDORE

Price: 14.89

Delivery time: 14 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6678110

Part Number
6678110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.89 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Overall length (mm) 185 Blade diameter(mm) 4 Blade length(mm) 100
Material Chrome moly vanadium steel Product type Torx screwdriver Size (screwdriver) T 20

This page is Safety Aligator Clamp Set, part number 6678110.
You can find the detail information about specifications and dimensions on part number 6678110.

Tech Support