Hexagonal Key

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05021070001
05021075001
05021080001
05021645001
05022130001
05024462001
05024463001
05024464001
05024465001
05024467001
05024468001
05024471001
05024473001
05024481001
05024485001
05024486001
05024489001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (L dimension)
(mm)
Blade length
(mm)
Downforce Material properties Screwdriver features Size (screwdriver)

6.25 €

1 Available 3 Days ------

7.15 €

1 Available 3 Days ------

10.20 €

1 Available 3 Days ------

10.45 €

1 Available 3 Days ------

40.40 €

1 Available 3 Days ------

3.84 €

1 Available 3 Days 10116TORX socketzinc phosphate coating-T 9

3.84 €

1 Available 3 Days 11219TORX socketzinc phosphate coating-T 10

4.61 €

1 Available 3 Days 12321TORX socketzinc phosphate coating-T 15

5.51 €

1 Available 3 Days 13724TORX socketzinc phosphate coating--

6.04 €

1 Available 3 Days 17231TORX socketzinc phosphate coating-T 27

6.29 €

1 Available 3 Days 19537TORX socketzinc phosphate coating-T 30

8.29 €

1 Available 3 Days 9016TORX socketzinc phosphate coating-T 8

8.36 €

1 Available 3 Days 11219TORX socketzinc phosphate coating-T 10

8.05 €

1 Available 3 Days 9016TORX socketzinc phosphate coating-T 8

8.44 €

1 Available 3 Days 13724TORX socket-Ball head handleT 20

9.51 €

1 Available 3 Days 15427TORX socket-Ball head handleT 25

11.91 €

1 Available 3 Days 22442TORX socket-Ball head handleT 40

Loading...

  1. 1

Basic information

Product type Allen key

Tech Support