Tool box (empty) (Part Numbers)

Tool box (empty)

Product Details:

Manufacturer part number: 00 21 05 LE

Brand: KNIPEX

Price: 132.86

Delivery time: 3 Days


Technical Data:

Colour: Black

Inside height: 200 mm

Inside width: 465 mm

Internal depth: 400 mm

Material (details): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00 21 05 LE

Part Number
00 21 05 LE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Inside height
(mm)
Inside width
(mm)
Internal depth
(mm)
Material (details) Material Max. load capacity (weight)
(kg)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Range of use Tool bag features Volume
(l)
Weight
(g)

132.86 €

1 3 Days Black200465400-Acrylonitrile butadiene styrene-200410465UniversalCombination lock-5680

Loading...

  1. 1

Basic information

Product type Tool box (empty)

This page is Tool box (empty), part number 00 21 05 LE.
You can find the detail information about specifications and dimensions on part number 00 21 05 LE.

Variation of this product

Part Number
00 21 06 LE
00 21 20 LE
00 21 35 LE
00 21 36 LE
00 21 37 LE
00 21 42 LE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Inside height
(mm)
Inside width
(mm)
Internal depth
(mm)
Material (details) Material Max. load capacity (weight)
(kg)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Range of use Tool bag features Volume
(l)
Weight
(g)

278.00 €

1 3 Days ------20-------

232.40 €

1 3 Days Black170460310ABSABS plastic-175370480Universal--4485

260.53 €

1 Quote Black172437307-Polypropylene-190370470Universal--4800

359.83 €

1 3 Days Black----Polypropylene25---Electrical contractors-347100.0

510.47 €

1 3 Days Black----Polypropylene35---Electrical contractors-45-

317.20 €

1 3 Days Black-----30270410510Universal--8600.0

Tech Support