Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
00 21 35 LE
Part Number
|
---|
00 21 35 LE |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Inside height (mm) | Inside width (mm) | Internal depth (mm) | Material (details) | Material | Max. load capacity (weight) (kg) | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Range of use | Tool bag features | Volume (l) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
260.53 € | 1 | Quote | Black | 172 | 437 | 307 | - | Polypropylene | - | 190 | 370 | 470 | Universal | - | - | 4800 |
Loading...
Product type | Tool box (empty) |
---|
This page is Tool box (empty), part number 00 21 35 LE.
You can find the detail information about specifications and dimensions on part number 00 21 35 LE.
Configure
Basic Attributes
Material (details)
Max. load capacity (weight)(kg)
Tool bag features
Volume(l)
Colour
Inside height(mm)
Inside width(mm)
Internal depth(mm)
Material
Product size (height)(mm)
Product size (depth)(mm)
Product size (width)(mm)
Range of use
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
00 21 05 LE |
00 21 06 LE |
00 21 20 LE |
00 21 36 LE |
00 21 37 LE |
00 21 42 LE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Inside height (mm) | Inside width (mm) | Internal depth (mm) | Material (details) | Material | Max. load capacity (weight) (kg) | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Range of use | Tool bag features | Volume (l) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
132.86 € | 1 | 3 Days | Black | 200 | 465 | 400 | - | Acrylonitrile butadiene styrene | - | 200 | 410 | 465 | Universal | Combination lock | - | 5680 | ||
278.00 € | 1 | 3 Days | - | - | - | - | - | - | 20 | - | - | - | - | - | - | - | ||
232.40 € | 1 | 3 Days | Black | 170 | 460 | 310 | ABS | ABS plastic | - | 175 | 370 | 480 | Universal | - | - | 4485 | ||
359.83 € | 1 | 3 Days | Black | - | - | - | - | Polypropylene | 25 | - | - | - | Electrical contractors | - | 34 | 7100.0 | ||
510.47 € | 1 | 3 Days | Black | - | - | - | - | Polypropylene | 35 | - | - | - | Electrical contractors | - | 45 | - | ||
317.20 € | 1 | 3 Days | Black | - | - | - | - | - | 30 | 270 | 410 | 510 | Universal | - | - | 8600.0 |