Manufacturer part number: 00 21 20
Brand: KNIPEX
Price: 741.41 €
Delivery time: 3 Days
Colour: Black
Inside height: - mm
Inside width: - mm
Internal depth: - mm
Material (details): ABS. tool panel made of Con-Pearl® material
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
00 21 20
Part Number
|
---|
00 21 20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Inside height (mm) | Inside width (mm) | Internal depth (mm) | Material (details) | Material | Max. load capacity (weight) (kg) | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Product size (length) (mm) | Range of use | Tool bag features | Type | Volume (l) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
741.41 € | 1 | 3 Days | Black | - | - | - | ABS. tool panel made of Con-Pearl® material | Acrylonitrile butadiene styrene | - | 175 | 370 | 480 | - | Electrical contractors | - | 00 21 20 | - | 7200 |
Loading...
Product type | Tool box (+ tools) |
---|
This page is Tool Box with Tools, part number 00 21 20.
You can find the detail information about specifications and dimensions on part number 00 21 20.
Configure
Basic Attributes
Inside height(mm)
Inside width(mm)
Internal depth(mm)
Max. load capacity (weight)(kg)
Product size (length)(mm)
Tool bag features
Volume(l)
Colour
Material (details)
Material
Product size (height)(mm)
Product size (depth)(mm)
Product size (width)(mm)
Range of use
Type
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
00 21 06 HL S |
00 21 19 LB E |
00 21 19 LB S |
00 21 36 |
00 21 37 |
00 21 41 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Inside height (mm) | Inside width (mm) | Internal depth (mm) | Material (details) | Material | Max. load capacity (weight) (kg) | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Product size (length) (mm) | Range of use | Tool bag features | Type | Volume (l) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
524.73 € | 1 | Quote | - | - | - | - | - | - | 20 | - | - | - | - | - | - | - | - | - | ||
1,035.57 € | 1 | Quote | Red | 107 | 375 | 311 | - | ABS plastic | - | 107 | - | 442 | 311 | VDE | - | - | - | - | ||
706.31 € | 1 | 4 Days | Red | 107 | 375 | 311 | - | ABS plastic | - | 151 | - | 442 | 357 | Sanitary | - | - | - | 9400 | ||
897.14 € | 1 | Quote | Black | - | - | - | - | Polypropylene | 25 | - | - | - | - | Electrical contractors | - | - | 34 | 10000.0 | ||
1,376.76 € | 1 | Quote | Black | - | - | - | - | Polypropylene | 35 | - | - | - | - | Electrical contractors | - | - | 45 | 15000.0 | ||
1,204.70 € | 1 | Quote | Black | - | - | - | - | ABS plastic|Aluminium | - | 270 | 410 | 510 | - | Electrical contractors | Telescopic handle|Casters|Tool holder|Combination lock | - | - | 12450 |