Sledge Hammer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2139-1
2139-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Weight
(g)

84.96 €

1 Available 8 Days 6003510

119.83 €

1 Available 8 Days 8005730

Loading...

  1. 1

Basic information

Product Type Sledge Hammer Head material Steel Handle material Hickory
DIN standard DIN 1042

Tech Support