Crowfoot wrench set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
163-30/25
163-98/17
163-292/8
163-525/40
163-528/56
600LG/10
600LG/13
600N/12N
600N/21
600N/30
600NA/10
600NA/12-1
600SPC/10
603/17H
603/17N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
DIN standard Material (details) Material properties Size (spanners) Spanner size Spanner size
(mm)
Material

503.00 €

1 Available 9 Days DIN 3113-A|DIN ISO 3318|DIN ISO 7738|DIN 838|DIN ISO 10104-chrome plated|polishing---Chromium-vanadium steel

356.16 €

1 Available 9 Days DIN 3113-A|DIN ISO 3318|DIN ISO 7738Chromium-vanadium steel. chrome-plated. polished headschrome plated|polishing--6|7|8|9|10|11|12|13|6 - 24Chromium-vanadium steel

158.89 €

1 Available 9 Days DIN 3113-A|DIN ISO 3318|DIN ISO 7738-chrome plated|polishing--10|11|13|14|15|17|19|22Chromium-vanadium steel

860.25 €

1 Available 3 Days -------

1,145.19 €

1 Available 9 Days -------

196.07 €

1 3 Days -------

312.32 €

1 Available 3 Days -------

263.00 €

1 Available 6 Days DIN 3113-A|DIN ISO 3318|DIN ISO 7738Chromium-vanadium steel. chrome-platedchrome plated--10|11|12|13|14|15|16|17|10 - 22Chromium-vanadium steel

498.60 €

1 9 Days DIN 3113-A|DIN ISO 3318|DIN ISO 7738-chrome plated|polishing--6|7|8|9|10|11|12|13|6 - 34Chromium-vanadium steel

908.48 €

1 Available 12 Days DIN 3113-A|DIN ISO 3318|DIN ISO 7738-chrome plated|polishing--5.5|6|7|8|9|10|11|12|5.5 - 41Chromium-vanadium steel

213.68 €

1 Available 9 Days --chrome plated1/4"|3/8"|1/2"|5/8"|7/8"|5/16"|7/16"|9/16"1/4" (6.3 mm) - 1" (25.4 mm)-Chromium-vanadium steel

327.67 €

1 Available 9 Days --chrome plated1/4"|3/8"|1/2"|5/8"|7/8"|5/16"|7/16"|9/16"--Chromium-vanadium steel

175.33 €

1 Available 19 Days DIN 3113-A|DIN ISO 3318|DIN ISO 7738Chromium-vanadium steel. chrome-plated. polished headschrome plated|polishing--8|10|12|13|14|15|16|17|8 - 19Chromium-vanadium steel

323.28 €

1 Available 9 Days DIN 3113-A|DIN ISO 3318|DIN ISO 7738-chrome plated--6|7|8|9|10|11|12|13|6 - 24Chromium-vanadium steel

312.32 €

1 Available 9 Days DIN 3113-A|DIN ISO 3318|DIN ISO 7738-chrome plated--7|8|9|10|11|12|13|14|7 - 27Chromium-vanadium steel

Loading...

  1. 1

Basic information

Product type Crowfoot wrench set

Tech Support