• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Extension socket

Extension socket
  • Volume Discount

Product Details:

Manufacturer part number: 2584-1

Brand: HAZET

Price: 40.89

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2584-1

Part Number
2584-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.89 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 248 Blade length(mm) 210 Downforce Allen
Drive (screwdriver) 1/2" (12.5 mm) Product type Extension socket Spanner size(mm) 6
Material Special steel

This page is Extension socket, part number 2584-1.
You can find the detail information about specifications and dimensions on part number 2584-1.

Tech Support