Crowfoot wrench se

Crowfoot wrench se
  • Volume Discount

Product Details:

Manufacturer part number: 163-210/19

Brand: HAZET

Price: 476.71

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

163-210/19

Part Number
163-210/19
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

476.71 €

1 Available 8 Days

Loading...

  1. 1

Basic information

DIN standard DIN 3113-A|DIN ISO 3318|DIN ISO 7738 Material properties chrome plated|polishing Product type Crowfoot wrench set
Spanner size(mm) 8|9|10|11|12|13|14|15 Material Chromium-vanadium steel

This page is Crowfoot wrench se, part number 163-210/19.
You can find the detail information about specifications and dimensions on part number 163-210/19.

Tech Support