• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Double-ended open ring spanner

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
450NA-1/2X9/16VKH
450NA-1/4X5/16VKH
450NA-1X1.1/8VKH
450NA-3/8X7/16VKH
450NA-5/8X3/4VKH
450NA-5/16X3/8VKH
450NA-7/8X15/16VKH
450NA-9/16X5/8VKH
450NA-15/16X1VKH
450NA-19/32X11/16V
450NA-25/32X7/8VKH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Size (spanners)

18.09 €

1 Available 7 Days 172.41/2"|9/16"

13.83 €

1 Available 7 Days 129.91/4"|5/16"

34.44 €

1 Available 8 Days 284.21"|1 1/8"

15.96 €

1 Available 8 Days 155.73/8"|7/16"

23.55 €

1 Available 8 Days 220.95/8"|3/4"

14.89 €

1 Available 8 Days 140.15/16"|3/8"

32.29 €

1 Available 7 Days 254.67/8"|15/16"

20.32 €

1 Available 8 Days 189.89/16"|5/8"

34.44 €

1 Available 8 Days 269.415/16"|1"

22.47 €

1 Available 8 Days 205.719/32"|1 1/16"

27.97 €

1 Available 7 Days 238.925/32"|7/8"

Loading...

  1. 1

Basic information

DIN standard DIN 895 Material properties chrome plated Product type Double-ended open ring spanner
Material Chromium-vanadium steel

Tech Support