T-handle

T-handle
  • Volume Discount

Product Details:

Manufacturer part number: 1015/2

Brand: HAZET

Price: 85.20

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1015/2

Part Number
1015/2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

85.20 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 500 DIN standard DIN 3122 Downforce 3/4" (20 mm)
Drive (tools) 3/4" (20 mm) Material properties chrome plated|polishing Product type T-handle
Standards DIN 3124 · ISO 2725-1 Weight(g) 1494 Material Chromium-vanadium steel

This page is T-handle, part number 1015/2.
You can find the detail information about specifications and dimensions on part number 1015/2.

Tech Support