Cordless Drill

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
71161064000
71161164000
71161264000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drilling Capacity: Ironwork
(mm)
Drilling Capacity: Woodwork
(mm)
Idle speed (details)
(rpm)
No. of power packs included Power tool features Screw Ø (max.) Tool holder Torque levels Torque (max.)
(Nm)
Type Voltage
(V)
Weight, information Weight
(g)

235.28 €

1 4 Days 1340(1./2./3./4. Gear) 0 - 400/700/1400/25000w/o battery|incl. case8 mm1/4" (6.3 mm)20+1(soft/hard) 20/40ASCM 12 Q12--

319.33 €

1 13 Days 2550(1./2./3./4. gear) 0 - 400/800/1950/38500w/o battery10 mm1/4" (6.3 mm)15+1(Soft/hard) 45/9018 sqm ascm18without rechargeable battery1500.0

280.11 €

1 3 Days 1340(1./2./3./4. Gear) 0 - 400/700/1400/2500-w/o battery|incl. case8 mm1/4" (6.3 mm)|Keyless drill chuck20+1(soft/hard) 20/40QSW ascm 1818without rechargeable battery1200.0

Loading...

  1. 1

Basic information

Battery technology Li-ion Drill chuck clamping range 1.5 - 13 mm Product type Cordless drill
Transmission type 4-speed

Tech Support