Cordless Heavy Duty Screwdriver

Cordless Heavy Duty Screwdriver

Product Details:

Manufacturer part number: 71131163000

Brand: FEIN

Price: 337.33

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

71131163000

Part Number
71131163000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

337.33 €

1 3 Days

Loading...

  1. 1

Basic information

Battery technology Li-ion Idle speed (details)(/min) 0 - 1700 Product type Cordless heavy duty screwdriver
Screw Ø (max.) 6.3 mm Tool holder 1/4" (6.3 mm) Torque (max.)(Nm) (Soft/hard) 10/30
Type ASCS 6.3 Voltage(V) 18

This page is Cordless Heavy Duty Screwdriver, part number 71131163000.
You can find the detail information about specifications and dimensions on part number 71131163000.

Tech Support