Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
71131664000 |
71131665000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Ø (max.) | Type | Weight (g) | |
---|---|---|---|---|---|---|---|
547.89 € | 1 | 3 Days | 4.2 mm | ASCT 18 M | 1000.0 | ||
421.92 € | 1 | Available | 3 Days | - | ASCT 18 Select | 1500.0 |
Loading...
Battery technology | Li-ion | Idle speed (details)(/min) | 0 - 4000 | Power tool features | w/o battery|incl. case |
---|---|---|---|---|---|
Product type | Cordless dry wall screwdriver | Torque (max.)(Nm) | (Soft/hard) 7/14 | Transmission type | 1-speed |
Voltage(V) | 18 | Weight, information | without rechargeable battery |